MPC100

Controls MPC100

Request A Price Find Dealer

Overview

The Cat® MPC100 is the new Propulsion Control System solution designed for commercial vessels and yachting.
It is the ideal control system for single and twin-propeller applications, providing the captain reliable control of his vessel at any given time even in the harshest marine environments. Particular attention has been paid to the design and ergonomics, which not only adapts to a luxurious environment but also provides ease of operation and unmatched user experience. MPC100 is featuring extensive capabilities for integration into the vessel’s ecosystem.

MPC100 Standard Equipment

MCL100 - Integrated Marine Control Lever Head

  • features a compact design with an integrated mode selector. It includes a built-in display that utilizes a dynamic user interface to enhance the user experience. Additionally, the lever head is equipped with general alarm status indicators

MPL100 - MARINE PALM BEACH LEVER ASSEMBLY

  • Interface unit to the larger side-mounted handles

MCD100 - Marine Control Display

  • Multi-purpose control device with integrated backup control unit used for the palm beach lever head integration point as well as the interface to the advanced lever head

MCP100/300 - Marine Control Processor

  • Redundant control processor unit for controlling single or twin-powertrain configurations, incl. engine transmissions and trolling valves

Harnessing

  • Standardized control and engine room harnessing available in various lengths

MPC100 Optional Equipment

MML100 - Advanced Lever

  • Featuring cutting-edge built-in redundant sensor packages, this motorized lever offers seamless follow-up control, enabling exquisite customization tailored to your unique needs

CMD - Cat Marine Displays

  • CMD5, CMD8, and CMD13 with easy access to operating data and alarm notification for engine and powertrain control systems

See how MPC100 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

MPC100

MPC100
MPC100
MCP100
MPC100
MCD100
MPL100
CMD Cat Marine Display

Check out current offers for the MPC100

View More Offers